Load Hook
eye hook
steel
plastic-coated
- Load capacity up to 10,000 kg
- With BG approval and H stamp
- Self-closing safety catch
£51.54
plus sales tax
Added to your shopping cart
Designation
Load Hook
Form
A
Version 1
eye hook
Body material
steel
Body surface finish
plastic-coated
Component surface finish
galvanised
FT=Load capacity kg
6700
A
51
A1
40
D
19
D1
43
For chain mm
13
Grade
10
L
163
S
33
S1
45
Description
Material
Steel.
Version
Grade 10.
Plastic-coated, red.
Latch forged and electro zinc-plated.
Plastic-coated, red.
Latch forged and electro zinc-plated.
Note
Slip hooks with forged latch.
The hooks correspond to the Machinery Directive and are BG certified (H stamp).
The hooks correspond to the Machinery Directive and are BG certified (H stamp).
Temperature range
From -40°C to 200°C = 100% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.