{"product":{"productId":"agid.19941","price":15.59,"name":"Clevis shortening hooks, Form B, grade 10"},"currency":"GBP"}
- Suitable for mounting in single/multi-strand chains
- Load capacity up to 10,000 kg
- With BG approval and H stamp
Description
Material
Steel.
Version
Grade 10.
Plastic-coated, red.
Plastic-coated, red.
Note
The shortening hook is for incorporating into single or multiple strand chains and is used to shorten the chain.
Shortening hooks are permissible for lifting, but not for lashing since they do not have a latch to prevent unintentional unhooking.
The shortening hooks correspond to the Machinery Directive and are BG certified (H stamp).
Shortening hooks are permissible for lifting, but not for lashing since they do not have a latch to prevent unintentional unhooking.
The shortening hooks correspond to the Machinery Directive and are BG certified (H stamp).
Temperature range
From -40°C to 200°C = 100% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.