Tension Lever
stainless steel
bright
- The clamping lever represents reliability and a high level of stability
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- Material: 1.4305 stainless steel, corrosion resistant
- Different thread sizes and handle lengths
£36.23
plus sales tax
Added to your shopping cart
Designation
Tension Lever
Form
20°
Size
3
Body material
stainless steel
Component material
plastic
Body surface finish
bright
Component surface finish
polished
Steel code
1.4305
A=Handle length
128,5
N=No. of teeth
26
T=Thread depth
23
X=Thread
M16
A2
15
D
23
D1
33
D2
32
D3
13
Fastening type
internal thread
Form definition
20°
H
58
H1
6
H2
47
H3
81
H4
65
Description
Material
Steel parts stainless steel 1.4305.
Ball knob black plastic.
Version
Stainless steel parts bright.
Ball knob polished.
Ball knob polished.
On request
Other female threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Dimensions “H1” and “A” available in other lengths at extra charge.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.