Recessed Handle
fold-down
aluminium
black
powder-coated
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Suitable for installing in standard 19-inch systems
- Form A: handle snaps both into operating and rest positions.
Form B: handle swivels automatically back into rest position.
£32.04
plus sales tax
Added to your shopping cart
Designation
Recessed Handle
Form
B
Version 1
fold-down
Version 2
screw on
Body material
aluminium
Body colour
black
Body surface finish
powder-coated
F=Load capacity (N)
500
H=Height
80
L1=Length
200
L=Installed length
170
A1
184
B
51
H1
50
H2
72
PL 19" TECHNIK
TRUE
T
16
X
171
X1
184
Y
73
Y1
50
Description
Material
Die-cast aluminium.
Version
Tray and handle black or light grey powder-coated, semi-matt.
Note
With their modern design recessed fold-down handles can be used wherever solid and attractive handles are required.
Handles Form A snap into both resting and working positions.
Handles Form B swivel back into the resting position automatically after use.
Handles Form A snap into both resting and working positions.
Handles Form B swivel back into the resting position automatically after use.
Assembly
The fold-down recessed handles can be installed from the front or rear of the housing panel with the same housing cutout.
Drawing reference
1) for countersunk screws M4
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.