{"product":{"productId":"agid.14667","price":5.27,"name":"COVER PLATE ROUND, D=M08 ALUMINIUM,PU=2 FOR PULL HANDLE D=16"},"currency":"GBP"}
End washer
- Aluminium
- To protect the pull handles
- Black anodised
Sales unit
£5.27
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
End washer
Packaging unit
2
~ CONFLICT MINERALS 3TG status
no 3TG content
~ CP65 substance 2 cancer
Soots, tars, and mineral oils
~ PFAS free?
Yes
~ REACH SVHC-free?
Yes
~ RoHS conformity
Yes, without exemption
~ TSCA 6(H) conformity
Yes
Description
Material
Aluminium.
Version
Black anodised
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.