text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Pull Handle
Form
B
Body material
stainless steel
A=Hole spacing
180
D=Fastening material
M10X20
F=Load capacity (N)
1000
L=Length
218
B
32
H
58
H1
15
L
218
S
36
T
18

Description

Material
Investment cast 1.4308 stainless steel.

Fasteners 1.4301 stainless steel.
Version
Abrasive cleaned and matt gloss electropolished.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought