text.skipToContent text.skipToNavigation
EN
Choose your language

06852

Five lobe grips plastic lockable with male thread

  • Prevent unauthorised loosening of the fastening
  • The key can be removed in both positions (open and closed)
  • The five lobe grips are supplied with 2 keys
Special features:

from £13.88

plus sales tax
8 results found

Description

Material
Grip thermoplastic.
Threaded pin steel.
Version
Grip black.
Steel parts blue-passivated.
Note
Lockable five lobe grips prevent unauthorised loosening of the screw connection.
The cylinder lock forms a positive lock between grip and screw.
When unlocked the grip rotates freely without driving the screw, preventing unauthorised opening of the screw connection.

The lockable five lobe grips are supplied with 2 keys each.
The key can be removed in the open and closed position.
The locks are a single-key system, i.e. the same key works in all locks.
Other versions.