text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Five Lobe Grip
Version 1
lockable
Body material
plastic
Component material
stainless steel
Body colour
red
D1=Outside diameter
68
D=Thread
M08
L=Thread length
20
D2
24
H
10
H1
45,5

Description

Material
Grip thermoplastic.
Threaded pin steel.
Version
Grip black.
Steel parts blue-passivated.
Note
Lockable five lobe grips prevent unauthorised loosening of the screw connection.
The cylinder lock forms a positive lock between grip and screw.
When unlocked the grip rotates freely without driving the screw, preventing unauthorised opening of the screw connection.

The lockable five lobe grips are supplied with 2 keys each.
The key can be removed in the open and closed position.
The locks are a single-key system, i.e. the same key works in all locks.
On request
Other versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought