text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball Grip
Thread type
internal thread
Version 1
revolving
Body material
duroplast
Component material
stainless steel
D1=Outside diameter
25
D=Thread
M06
H=Height
22,5
T=Thread depth
12,5
B
5
D2
10
H1
15
H2
5
SW1
8

Description

Material
Ball thermoset PF 31.

Bushing steel or stainless steel 1.4305.
Version
Ball black glossy.
Steel trivalent blue passivated.
Stainless steel bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought