text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clamping Lever
Thread type
internal thread
Size
2
Body material
plastic
Component material
steel
Body colour
traffic blue RAL 5017
Component surface finish
blue-passivated
A1=Handle length
75
A=Handle length
65
H3=Handle height
41,5
N=No. of teeth
20
T=Thread depth
12
X=Thread
M8
B
9,5
D
13,5
D1
18
D2
19,5
H
28,5
H1
6,5
H2
17,5
H4
45,5
PL NOVOgrip
TRUE

Description

Material
Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts grade 5.8.
Version
Steel parts blue-passivated.
On request
Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought