Material
Quarter-turn lock 1.4401 stainless steel.
Tongue 1.4301 stainless steel.
Version
Bright.
Show more
Show less
Description
Material
Quarter-turn lock 1.4401 stainless steel.
Tongue 1.4301 stainless steel.
Version
Bright.
Note
The lock can be installed pre-assembled and has a 90° closing angle.
It is protected against water and dust according to IP65 of EN 60529.
It is protected against water and dust according to IP65 of EN 60529.
Drawing reference
Actuation:
a) square 6 mm
b) slot
1) O-ring
2) flat seal
a) square 6 mm
b) slot
1) O-ring
2) flat seal
Accessory
Lock key 05586
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.