text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Housing and clamping arm steel.
Note
Manual clamp with integrated toggle lever for over dead centre locking.
The clamping arm is has a fixed stop for reproducible end positions.
The housing features a hole pattern at the front.
All hinge pins for the mechanics are in bushes.
The hand lever has an ergonomic grip.
The clamping arm has a hole pattern for mounting thrust pads.

1) Cantilever: max. R 300 mm
2) Ratchet stops for opening angles 45°–65°
3) Ratchet stops for opening angles 90°–120°
4) End stop for opening angle
5) For values [...] tolerances spaced at 80 mm from the fulcrum apply
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range