text.skipToContent text.skipToNavigation
EN
Choose your language

05340

Pneumatic clamps push-rod

  • Pneumatic clamps are used as assembly and workholding fixtures
  • Application sectors: machine construction, metal processing, woodworking, plastics industry
  • Double-acting without end position damping
  • Compact design
  • Automatable

from £258.35

plus sales tax

Description

Material
Base malleable iron.
Levers and push-rod carbon steel.
Version
Body painted.
Bracket, levers and push-rod trivalent passivated.
Note
The pneumatic clamp can be used as a push and pull clamp. The heavy-duty design and the dual-acting FESTO pneumatic cylinder guarantee a long life.
A tempered and trivalent passivated thrust screw with protective cap is also supplied.

VL = compressed air consumption per complete cycle in dm³ at 6 bar.
Attention
The forces F1 specified in the table are holding forces
F2 are clamping forces.
Drawing reference
Y = cylinder travel