text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Mini Clamp
Form
B
Size
4
Body material
aluminium
Component material
steel
B1
35
B10
4
B11
6
B12
8
B13
18
B14
4
B15
40
B16
10
B17
52,5
B2
45
B4
22
B5
75
B6
20
B7
25
B8
18
D1
G1/8
D2
8,5
D3
6
L1
182
L10
16
L11
75
L12
80
L14
17,5
L2
136
L3
47
L4
28
L5
17
L6
18
L8
5
L9
25
Max pressure in bar oil-free
6
Operating pressure in bar oil-
5
Retaining torque in Nm
75
Tightening torque in Nm at 5 b
25

Description

Material
Casing high-tensile aluminium.
Clamping arm steel.
Version
Clamping arm black oxidised.
Note
The mini clamp is characterised by its small dimensions, positioning accuracy of the clamping arm and light construction. Mini clamps are fully self-limiting. The clamping force is guaranteed even when the pressure is removed through the over dead-centre position of the toggle lever on the clamping arm. The permanent lubrication and special bearing bushings make the mini clamps maintenance-free. They can be operated using dry, oil-free air.
On request
Clamping arm without holes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought