text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Mini Clamp
Form
A
Size
3
Body material
aluminium
Component material
steel
B1
30
B10
3
B11
6
B12
8
B13
16
B14
3
B15
32
B16
8
B17
42
B2
39
B4
18
B5
60
B6
17
B7
22
B8
15
D1
G1/8
D2
6,5
D3
5
L1
158
L10
12
L11
60
L12
69
L14
15
L2
120
L3
40
L4
25
L5
14
L6
15
L8
5
L9
20
Max pressure in bar oil-free
6
Operating pressure in bar oil-
5
Retaining torque in Nm
54
Tightening torque in Nm at 5 b
15

Description

Material
Casing high-tensile aluminium.
Clamping arm steel.
Version
Clamping arm black oxidised.
Note
The mini clamp is characterised by its small dimensions, positioning accuracy of the clamping arm and light construction. Mini clamps are fully self-limiting. The clamping force is guaranteed even when the pressure is removed through the over dead-centre position of the toggle lever on the clamping arm. The permanent lubrication and special bearing bushings make the mini clamps maintenance-free. They can be operated using dry, oil-free air.
On request
Clamping arm without holes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought