text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Push-pull clamp pneumatic clamps
Form
B
Version 1
square
Body material
malleable iron
Component material
high carbon steel
For=For thrust screws
M12X50
S=Travel
29
A
16
B
98
D
8,5
E
50
F1 kN
10
F2 (kN)
5
F3 (kN)
1
Form definition
bracket long
G
41
H
41
H1
96
H2
22
I
M12
K
45
L
41
L1 max.
50
L1 min.
30
N
84
R
G1/4
T
316
V
86
VL
2,2
W
20
X
50

Description

Material
Base malleable iron.
Levers and push-rod carbon steel.
Version
Body painted.
Bracket, levers and push-rod trivalent passivated.
Note
The pneumatic clamp can be used as a push and pull clamp. The heavy-duty design and the dual-acting FESTO pneumatic cylinder guarantee a long life.
A tempered and trivalent passivated thrust screw with protective cap is also supplied.

VL = compressed air consumption per complete cycle in dm³ at 6 bar.
Attention
The forces F1 specified in the table are holding forces
F2 are clamping forces.
Drawing reference
Y = cylinder travel
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range