text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Wedge Clamp
Version 1
with machining allowance
Body material
aluminium
Component material
mild steel
Body surface finish
anodised
Component surface finish
black oxidised
D=Thread
M06
F3=Retaining force max. kN
6,7
L=Length
23,9
M=Tightening torque max. Nm
14,3
R=Application
machined
B1 min. - max.
38,1 - 39
B2
16,1
B3
6,6
D1
M04
Fastening type
thread
H
19,1
H1
9,4
L1
15,9

Description

Material
Channel aluminium profile.
Wedge hardened steel.
Version
Channel anodised.
Wedge black oxidised.
Note
Two workpieces can be held simultaneously with the wedge clamp. The jaws have extra material allowing them to be machined to conform to the shape of the workpiece. The compact design allows space-saving series clamping.
Drawing reference
1) The locking plate is only used for machining the form, not for clamping the workpiece.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought