text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Wedge Clamp
Form
A
Version 1
smooth
Version 2
with csk. screw
Body material
steel
Body surface finish
hardened and black oxid finish
B=Width
18,4
D=Thread
M08X20
F3=Retaining force max. kN
5
H=Height
11,8
L=Length
11,3
M=Tightening torque max. Nm
18
R=Application
machined
A max.
21,5
A min.
18,5
Fastening type
thread
SW
5

Description

Material
Carbon steel.
Version
Jaw plate hardened (33–39 HRC) and black oxidised.
Note
Due to the functioning principle, wedge clamps are suitable for clamping in series.
The wedges generate higher clamping forces.
Wedge clamps with pull-down effect.
Drawing reference
Dimension L refers to ≤ A.
Dimension H refers to ≥ A.

1) O-ring
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought