text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Wedge Clamp
Version 1
smooth
Version 2
double sided
Body material
high carbon steel
Body colour
black
Body surface finish
hardened
B=Width
40
D=Thread
M16X60
F3=Retaining force max. kN
50
M=Tightening torque max. Nm
210
R=Application
machined
A max.
62
A min.
55
C
29
E
4
Fastening type
thread

Description

Material
Wedge and jaw segments carbon steel.
Version
Wedge and jaw segments hardened, black.
Note
The functioning principle make the wedge clamps ideal for series clamping. The wedge form can exert high clamping forces.
These wedge clamps can be mounted in grid holes or T-slots. Tightening the socket screw moves the wedge down and the jaws out pressing the workpieces against the fixtures fixed stops.
The wedge has a slightly elongated hole allowing for movement to compensate for tolerances.

Spread width:
M8 = ±0.5 mm
M10 = ±1.0 mm
M12 = ±1.0 mm
M16 = ±1.5 mm
Drawing reference
D) DIN 6912 cap screw

1) Jaw face smooth
2) Jaw face serrated
3) Wedge clamps
4) Workpiece
5) Fixed stop
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought