text.skipToContent text.skipToNavigation
EN
Choose your language

04365

Swing clamp pneumatic

  • Automatic swivelling and clamping
  • Unobstructed insertion and removal of the workpieces
  • Optimum accessibility to the workpiece
  • Universal fastening possibilities
  • Right and left swivelling versions
Special features:

from £253.72

plus sales tax

Description

Material
Carbon steel.
Version
Clamping element nickel-plated.
Clamping bolt tempered and nickel-plated.
Note
The pneumatic swing clamp is suitable for clamping workpieces from above. The swivel and clamping function occurs pneumatically. The swivel function enables unobstructed insertion and removal of the workpiece. Optimum accessibility to the workpiece is guaranteed. The foot of the housing offers universal fastening possibilities, enabling the swing clamp to be optimally aligned with the workpiece being clamped. The swing clamps are available in left or right swivelling versions.
Pneumatic swing clamps can also be placed in multiple positions on the workpiece and operated in a particular order. They can be controlled manually or automatically.

The clamping force and retaining force indicated are based on 0.5 MPa.