text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Swing Clamp
Version 1
right
Version 2
standard
Body material
high carbon steel
A=Clamping height
31,4
F=Retaining force N
800
FH=Hand force (N)
150*
Type=Version_1
right-hand version
A max.
32,6
B
30
C
46
D
18
E
30
F
10
G
32
Grip type
with handle
H
8
J
14
K
25
L
M06
M
15
N
17
P
51
R
57,5
S
M04X8
T
M05
Type
with handle
U
20
V
73

Description

Material
Carbon steel.
Ball knob plastic.
Version
Tempered and black oxidised.
Ball knob thermoset PF 31, black.
Note
* Admissible hand force to operate the handle.
Accessory
Standard handles 06355.
Screw-in handles with adjustable torque 06357.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range