text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clamp Strap
Version 1
with stepped heel
Body material
high carbon steel
A=Height
25
B2=Width
50
For=For screw
M16/M18
L=Length
125
B1
18
B3
18
E1
26
E2
45
F (kN)
37,8

Description

Material
Carbon steel or EN AW-7022.
Version
Steel painted.
Aluminium bright.
Note
Use only with step blocks 02270.

When using spherical washers 07420 use Form G.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought