text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clamp Strap
Version 1
with stepped heel
Body material
high carbon steel
A=Height
20
B2=Width
40
For=For screw
M12/M14
L=Length
100
B1
14
B3
14
E1
21
E2
40
F (kN)
20,2

Description

Material
Carbon steel or EN AW-7022.
Version
Steel painted.
Aluminium bright.
Note
Use only with step blocks 02270.

When using spherical washers 07420 use Form G.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought