Clamp Strap
open-u
aluminium
- Large adjustment range
- Flexible application
- Application sectors: machine construction, toolmaking, fixture construction
- For clamping any workpiece and component
£66.06
plus sales tax
Added to your shopping cart
Designation
Clamp Strap
Form
B
Version 1
open-u
Body material
aluminium
A=Height
40
B2=Width
66
For=For screw
M24
L1=Length
200
B1
26
B3
20
B4
10
Description
Material
EN AW-7022
Version
Bright.
Note
With concave washers, use the wide series 07420 form G.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.