text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clamp Strap
Version 1
goose-neck
Body material
high carbon steel
A=Total length
140
B
36
B1
21
B2
13
H
41
H1
16
H2
26
H6
10
L
140
L1
67
L2
40

Description

Material
Carbon steel 1.7225
Version
Tempered to 1000 N/mm², black oxidised.
Note
These clamp straps with long slot are also used with the compact clamp strap module 04200.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought