Clamp Strap
adjustable
high carbon steel
- Flexible application
- Application sectors: machine construction, toolmaking, fixture construction
- For clamping any workpiece and component
£11.53
plus sales tax
Added to your shopping cart
Designation
Clamp Strap
Version 1
adjustable
Body material
high carbon steel
B=Width
20
H=Height
12
L=Length
63
A
16
D
9
D1
M08
F (kN)
8,77
L1
28
L2
29
L3
12
L4
2
Description
Material
Carbon steel 1.1191
Version
Black oxidised.
Note
When using spherical washers use the wide series 07420 Form G.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.