text.skipToContent text.skipToNavigation
EN
Choose your language

04530

Side clamps, Form A

  • Workpiece clamping with positive down force
  • Clamping jaws with toothing
  • Clamping jaws hardened
  • For high clamping forces
Special features:

from £157.46

plus sales tax
0 results found

Description

Material
Body ductile iron (SG iron).
Jaw hardened carbon steel.
Version
Painted black.
Jaw bright.
Note
The workpiece is clamped between side clamps and the side stops, simultaneously producing a positive down force.
Side clamps and stops are secured with DIN 912 cylinder screws. A secure clamping is ensured when side clamps and side stops are used together.

Form A: 4 M12 washers are supplied.
Drawing reference
1) spherical washer set for M12 and M16
2) workpiece