text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Side Clamp
Form
B
Body material
ductile iron
Component material
high carbon steel
Body colour
black
Body surface finish
painted
Component surface finish
hardened and bright
M=Tightening torque (Nm)
150
R=Application
blanks
Actuation
screw
F (kN)
58
F1 kN
2,4
Fastening type
elongated hole

Description

Material
Body ductile iron (SG iron).
Jaw hardened carbon steel.
Version
Painted black.
Jaw bright.
Note
The workpiece is clamped between side clamps and the side stops, simultaneously producing a positive down force.
Side clamps and stops are secured with DIN 912 cylinder screws. A secure clamping is ensured when side clamps and side stops are used together.

Form B:
2 conical seats and 2 spherical washers for M12 and M16 are supplied.
Drawing reference
1) spherical washer set for M12 and M16
2) workpiece
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought