text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clamping Screw
Version 1
for pull clamps
Version 2
pneumatic
Body material
high carbon steel
Body colour
black oxidised
D3=Thread
M16
D=Diameter
20
D1
12
D2
6,5
L
48
L1
17
L2
31,5
L3
2
SW
10

Description

Material
Carbon steel.
Version
Tempered and black oxidised.
Note
These draw bolts for the pneumatic pull clamp are screwed directly into the workpiece. This enables the workpiece to be quickly connected to and released from the pull clamp over a pneumatic valve.
The system can also be used as a zero-point clamping system.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought