Toe Clamp
fixed
high carbon steel
tempered, black oxidised
- Workpiece clamping with positive down force
- Clamping jaws tempered and black oxidised
- Low height, no protruding edges
- Application sector: fixture construction
£132.64
plus sales tax
Added to your shopping cart
Designation
Toe Clamp
Form
B
Version 1
fixed
Body material
high carbon steel
Body surface finish
tempered, black oxidised
B=Width
40
D=Diameter
10
FS=Retaining force N
40000
G=Thread
M16
H=Height
25
L=Length
60
M=Tightening torque (Nm)
200
R=Application
blanks
B1
14
Fastening type
fastening holes
H1
45
H2
10
H3
3,2
J
6
L1
40
L2
20
Description
Material
Carbon steel.
Version
Tempered and black oxidised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.