text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Toe Clamp
Form
A
Version 1
fixed
Body material
high carbon steel
Body surface finish
tempered, black oxidised
B=Width
40
D=Diameter
10
FS=Retaining force N
40000
G=Thread
M16
H=Height
10
L=Length
65
M=Tightening torque (Nm)
200
R=Application
blanks
B1
14
Fastening type
fastening holes
H1
25
H2
10
H3
3,2
J
6
L1
45
L2
20

Description

Material
Carbon steel.
Version
Tempered and black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought