text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Stop
Version 1
1463
Body material
steel
Component material
mild steel
B3=T-slot width
32/36/42
B
90
B1
38
B2
20
D
M06
H
120
H1
56
H3
40
L
211
L1
95
S
12

Description

Material
Cast steel body
Low-carbon steel jaw plates.
Version
Black oxidised.
Jaw plates case-hardened.
Note
Fixed jaws for workpieces or fixtures which are clamped or fastened on the machine table using a robust side clamp. The jaw plates are reversible, smooth side for machined faces, serrated side for rough faces.

A flat slot key can be used to position the jaw precisely in the machine table slot.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought