text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Low-Profile Clamp
Body material
steel
Body surface finish
hardened and black oxid finish
B=Width
78
BN=Slot width
22
H=Height
30
L=Length
140
M=Tightening torque max. Nm
45
B1
95
C
5
C1
4
D
M20
F (kN)
36
F1 kN
1,4
L1
65
L2
50

Description

Material
Steel.
Version
Hardened, black oxidised.
Note
These handy low-profile clamp jaws are ideal for machining most workpiece sizes. The hardened wedge operated jaws also provide positive down force.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range