text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Flat Clamp
Version 1
for t-slot
Body material
steel
Component material
spring steel
Body surface finish
tempered
B=Width
18
BN=Slot width
12
H=Height
10,5
L=Length
48
M=Tightening torque (Nm)
9
B1
20
F (kN)
4
H1
7,5
H2
5
L1
25
L2
15
SW
4

Description

Material
Steel body.
Clamping element and stop made from spring steel.
Version
Base element tempered.
Note for ordering
The order number includes one pair, made up of a clamping element and a stop.
Note
By turning the cam screw on the clamping element the workpiece is forced downwards (positive down force). The clamping element also forces the workpiece against the stop, thereby providing a flat parallel seating.
The stop side provides a reference that makes precise replications possible.
Cam hub: 1.2 mm.
Application
Suitable for clamping multiple and individual parts on fixtures and T-slot tables.
Drawing reference
1) Cam screw
2) Clamping element
3) Stop
4) Body
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought