Flat Clamp
for t-slot
steel
tempered
- Positive down force
- Low height
- Quick clamping
- High clamping forces
£331.61
plus sales tax
Added to your shopping cart
Designation
Flat Clamp
Version 1
for t-slot
Body material
steel
Component material
spring steel
Body surface finish
tempered
B=Width
18
BN=Slot width
10
H=Height
10,5
L=Length
46
M=Tightening torque (Nm)
9
B1
20
F (kN)
4
H1
7,5
H2
5
L1
25
L2
15
SW
4
Description
Material
Steel body.
Clamping element and stop made from spring steel.
Clamping element and stop made from spring steel.
Version
Base element tempered.
Note for ordering
The order number includes one pair, made up of a clamping element and a stop.
Note
By turning the cam screw on the clamping element the workpiece is forced downwards (positive down force). The clamping element also forces the workpiece against the stop, thereby providing a flat parallel seating.
The stop side provides a reference that makes precise replications possible.
Cam hub: 1.2 mm.
The stop side provides a reference that makes precise replications possible.
Cam hub: 1.2 mm.
Application
Suitable for clamping multiple and individual parts on fixtures and T-slot tables.
Drawing reference
1) Cam screw
2) Clamping element
3) Stop
4) Body
2) Clamping element
3) Stop
4) Body
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.