text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Door Latch
Form
A
Version 1
right
D=Fastening hole
8
D1
35
D2
18
E
7
E1
3
H
15

Description

Material
Sintered steel
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought