{"product":{"productId":"agid.22213","price":34.6,"name":"Clamping pin, steel or stainless steel with adapter plate, Form C"},"currency":"GBP"}
- Compatible with KIPP toggle clamps
Description
Material
Adapter plate steel.
Wedges steel 1.0715 or stainless steel 1.4305.
Version
Adapter plate electro zinc-plated.
Wedges black oxidised or blank.
Wedges black oxidised or blank.
Note
The adapter plates enable the toggle clamp to be compatible with hole pattern 3 or 4, for hole grid plates or plates with Ø16 mm, Ø20 mm or Ø28 mm holes.
The clamping pin parts lock in the hole when the cap screw is turned.
The clamping pin parts lock in the hole when the cap screw is turned.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.