text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Adapter plate steel.

Wedges steel 1.0715 or stainless steel 1.4305.
Version
Adapter plate electro zinc-plated.
Wedges black oxidised or blank.
Note
The adapter plates enable the Kipp toggle clamp to be compatible with hole pattern 4, for hole grid plates or plates with Ø16 mm, Ø20 mm or Ø28 mm holes.
The clamping pin parts lock in the hole when the cap screw is turned.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range