text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clamping Pin
Version 1
with clamping angle
Body material
steel
Body surface finish
black oxidised
B=Width
32
D=Diameter
28
H1
36
H2
36
L1
20
L2
65

Description

Material
Handle die-cast zinc acc. to DIN EN 12844.

Clamping angle die-cast zinc.

Wedges steel 1.0715 or stainless steel 1.4305.
Version
Handle black, plastic coated.
Wedges black oxidised or blank.
Note
The clamping angles are suitable for fixating aluminium profiles on to grid hole tables or plates with Ø16 mm, Ø20 mm or Ø28 mm holes, e.g. an end stops. Loosen the clamping lever to detract the wedges and enable free rotation and movement. Clamping pins with clamping angles are mostly used in pairs.
Advantages
Functions also in thin table material (metal: ≥8 mm or ≥4 mm ; wood ≥18 mm).
Gentle clamping in the bore.
Tool-less operation.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range