Clamping Pin
with adapter plate
steel
black oxidised
- Compatible with KIPP toggle clamps
£32.43
plus sales tax
Added to your shopping cart
Designation
Clamping Pin
Form
C
Version 1
with adapter plate
Body material
steel
Component material
steel
Body surface finish
black oxidised
Component surface finish
galvanised
B=Width
52
D=Diameter
16
H=Height
30,5
L=Length
96
S=Thickness
5
B1
13
B2
26
B3
7
B4
38
D1
M05
D2
M05
D3
M06
H1
17,5
L1
11
L2
30
L3
13
L4
26
L5
26
L6
7
L7
38
L8
30
SW
6
Description
Material
Adapter plate steel.
Wedges steel 1.0715 or stainless steel 1.4305.
Wedges steel 1.0715 or stainless steel 1.4305.
Version
Adapter plate electro zinc-plated.
Wedges black oxidised or blank.
Wedges black oxidised or blank.
Note
The adapter plates enable the toggle clamp to be compatible with hole pattern 3 or 4, for hole grid plates or plates with Ø16 mm, Ø20 mm or Ø28 mm holes.
The clamping pin parts lock in the hole when the cap screw is turned.
The clamping pin parts lock in the hole when the cap screw is turned.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.