text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Angle
Version 1
open
Body material
steel
Body surface finish
galvanised and passivated
Steel code
1.0037
B=Width
40
H=Height
60
L=Length
80
S=Thickness
4
B1
10,4
H1
36
L1
56

Description

Material
Steel.
Version
Electro zinc-plated and trivalent blue passivated.
Note
The angle can also be used as an end stop on grid hole and slot tables. Fine adjustment is possible when used in combination with knurled screws. The angles are fastened to grid hole tables using clamping pins and washers. They can also be clamped to machine slot tables by combining with eccentric clamp modules.
Advantages
Flexible movement and positioning.
The opening enables easy assembly.
Infinitely adjustable
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought