text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Carbon steel.
Version
Forged, black electro zinc-plated.
Application
The height of the clamping arm can be infinitely adjusted using the adjustment screw and the workpiece can then be clamped.
Assembly
1. Position the support element on the machine table and fasten using the recommended torque.
2. Bring the clamping arm into the required position.
3. Clamp the workpiece by tightening the set screw.
Advantages
- Very high retaining forces of 22–49 kN.
- Simple element assembly.
- Enables very fast, simple clamping.
- Infinitely adjustable height and length.
- Use in 14-28 mm T-slots or M12, M16, M20 grid systems.
- Thrust pad available in smooth and serrated versions.
Scope of delivery
- Clamping unit
- 3 stage support element
- Fastening set
Accessory
Raiser 04630
Thrust pads 04631
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought