text.skipToContent text.skipToNavigation
EN
Choose your language

04440

Stops

  • Suitable for talon grip 04440
Special features:

from £27.42

plus sales tax

Description

Material
Steel.
Version
Hardened (52+2 HRC) and black oxidised.