Stop
steel
- Suitable for talon grip 04440
£31.98
plus sales tax
Added to your shopping cart
Designation
Stop
Body material
steel
Type
stop
Description
Material
Steel.
Version
Hardened (52+2 HRC) and black oxidised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.