text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Chock Clamp
Form
B
Version 1
hexagon
Version 2
variable
Body material
mild steel
A=Spacing with edge No.
1/12, 2/13, 3/14, 4/15, 5/16
D=Thread
M12
F=Retaining force kN
18
S=Eccentric path
1
H
10
H1
22
Type
serrated

Description

Material
Cam screw steel tempered to 10.9.
Hexagon washer mild steel.
Version
Cam screw black oxidised.
Hexagon washer hardened and black oxidised.
Note
Theses unequal hexagon fixture clamps can minimise the cost of clamping in fixtures. The clamping range can be altered up to 17 mm from the same tapped hole. Simply rotate the hexagon washer.
On request
Replacement cam screws.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought