text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Chock Clamp
Form
B
Body material
brass
D=Thread
M02,5X8
F1=Retaining force kN
0,9
L1=Clamping travel
0,15
M=Tightening torque max. Nm
0,56
B
9,5
B1
3,8
H
6
H1
3,6
L
9,5
Type
with blunt edge

Description

Material
Clamping element steel or brass.
Version
Steel hardened.
Note
Also known as pitbull clamps.
Extremely space-saving design.
No protruding edges due to lateral clamping.
Positive down force.
Drawing reference
1) workpiece
2) Fixture
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought