text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Fixture clamp
Body material
high carbon steel
Component material
spring steel
Body colour
black
Component colour
black
Body surface finish
black oxidised
Component surface finish
black oxidised
D1=Thread
M10
D=Diameter
30
F=Retaining force kN
8
H=Height
20
L=Length
15
M=Tightening torque max. Nm
75
S=Travel
5,5
SW=Key width
24
H1
10
H2
15
L1
20,5
SW1
8

Description

Material
Carbon steel.
Version
Black oxidised.
Assembly
1. Screw the locking screw into the collar bush and fixture clamp and screw onto the baseplate.
2. The workpiece is clamped by tightening the fixture clamp with a spanner.
Advantages
- Compact design
- Quick and easy clamping of components
Drawing reference
1) Locking screw
2) Collar bush
3) Fixture clamp
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought