{"product":{"productId":"agid.17045","price":5.52,"name":"Cam levers, aluminium, with internal thread, plastic-metal thrust washer"},"currency":"GBP"}
	
- Cam levers can be used to clamp workpieces quickly and torque-free
 - Advantage: workpiece needs no further securing
 - Application fields: machine and assembly construction, rehabilitation and medical technology
 - Steel or stainless steel version
 - Colours: black or ruby red
 
Description
							Material
						
						Handles cast aluminium EN AC-46200. 
 Thrust washer plastic PA 66 GF 35-X fibreglass reinforced. 
 Hinge pin stainless steel 1.4305.
 Washer steel, grade 5.8, or stainless steel 1.4305.
							Version
						
						
								Handles fine structured powder-coated, black or red RAL 3003. 
Thrust washer black.
Hinge pin bright.
Washer trivalent blue passivated steel or bright stainless steel.
					Thrust washer black.
Hinge pin bright.
Washer trivalent blue passivated steel or bright stainless steel.
							Note
						
						
								Plastics are subject to creeping under load (retardation).
					
            Important note on downloading CAD models
        In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.