text.skipToContent text.skipToNavigation
EN
Choose your language

04232

Cam levers stainless steel, with external thread, thrust washer stainless steel

  • Cam levers can be used to clamp workpieces quickly and torque-free
  • Advantage: workpiece needs no further securing
  • Application fields: machine and assembly construction, rehabilitation and medical technology, foodstuff industry
  • No clamping force losses due possible creep tendency
  • Versions: electropolished or abrasive blasted
Special features:

from £9.42

plus sales tax
  • 1(current)
  • 2
  • 3
58 results found
  • 1(current)
  • 2
  • 3

Description

Material
Handle 1.4308 stainless steel.

Thrust washer 1.4034 stainless steel, hardened.

Hinge pin and stud 1.4305 stainless steel.
Version
Handle electropolished or blasted.
Thrust washer, hinge pin and screw bright.
Note
The thrust washer face is lightly greased before delivery.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.