text.skipToContent text.skipToNavigation
EN
Choose your language

04232

Cam lever with plastic grip, external thread, steel or stainless steel

  • Cam levers can be used to clamp workpieces quickly and torque-free
  • Advantage: workpiece needs no further securing
  • Application fields: machine and assembly construction, rehabilitation and medical technology
  • Steel or stainless steel version
  • Colour: black or traffic red
Special features:

from £4.20

plus sales tax
  • 1(current)
  • 2
  • 3
64 results found
  • 1(current)
  • 2
  • 3

Description

Material
Grip and thrust washer plastic PA 66 fibreglass reinforced.

Hinge pins stainless steel 1.4305.

Studs and washer steel grade 5.8 or stainless steel 1.4305.
Version
Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.
Stud and washer trivalent blue passivated or bright stainless steel.
Note
Plastics are subject to creeping under load (retardation).